??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-02104
HELP_VARIABLE
Identification
151-02104
Manufacturer Type Description
HDM375BDM4W
Short Description
Fixing Element, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
9.5
mm
Länge L
89.0
mm
Number of content units per order unit
1
Minimum order quantity
100
Width (W)
34.5
mm
Operating Temperature
-40 °C to +105 °C
Cable Tie Width max.
12.7
mm
Deeplink
Deeplink