??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00134
HELP_VARIABLE
Company
HellermannTyton
Description
For standard stability
Bill of material
HellermannTyton 151-00134
Identification
151-00134
Manufacturer Type Description
HDM19
Short Description
Fixing Element, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
4.8
Length L
36.3
Number of content units per order unit
1
Minimum order quantity
100
Height H
16.7
Width (W)
19.3
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Height (H2)
8.0
Width (W2)
13.3
Cable Tie Width max.
12.7
Deeplink
Deeplink