??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02094
HELP_VARIABLE
Company
HellermannTyton
Identification
151-02094
Manufacturer Type Description
HDM320
Short Description
Fixing Element, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
8.31
Length L
47.0
Number of content units per order unit
1
Minimum order quantity
500
Width (W)
25.0
Operating Temperature
-40 °C to +110 °C
Cable Tie Width max.
12.7
Deeplink
Deeplink