??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-24419
HELP_VARIABLE
Company
HellermannTyton
Identification
151-24419
Manufacturer Type Description
MP4M3
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.7
Length L
139.8
Number of content units per order unit
1
Minimum order quantity
1000
Height H
3.2
Width (W)
12.7
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
5.2
distance between fixing holes center L
31.8
Number of bundles
4
Length of Hole (metric)
6.4
Deeplink
Deeplink