??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-83499
HELP_VARIABLE
Company
HellermannTyton
Identification
150-83499
Manufacturer Type Description
MSMP4
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
5.1
Length L
167.0
Number of content units per order unit
1
Minimum order quantity
500
Height H
5.2
Width (W)
15.9
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
8.2
distance between fixing holes center L
19.0
Number of bundles
4
Length of Hole (metric)
7.6
Deeplink
Deeplink