??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-29400
HELP_VARIABLE
Company
HellermannTyton
Identification
151-29400
Manufacturer Type Description
S2CM25
Short Description
2-way separator, grey
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Grey (GY)
Fixing hole Ø FH
6.0
Bundle ∅ max.
89.0
Length L
45
Number of content units per order unit
1
Minimum order quantity
500
Height H
23.0
Width (W)
30.0
Operating Temperature
-40 °C to +110 °C
Height (H2)
15
Stud Ø
6.35
Cable Tie Width max.
12.5
Deeplink
Deeplink