??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-29701
HELP_VARIABLE
Company
HellermannTyton
Identification
151-29701
Manufacturer Type Description
SAOM82
Short Description
separator with contact area , black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Length L
34.3
Number of content units per order unit
1
Minimum order quantity
500
Height H
35.0
Width (W)
26.0
Operating Temperature
-40 °C to +110 °C
Stud Ø
8.0
Deeplink
Deeplink