User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00433
HELP_VARIABLE
Identification
151-00433
Selection done. Only one value left to choose
Manufacturer Type Description
MB4APT
Selection done. Only one value left to choose
Short Description
Fixing Mount 28x 28, black
Selection done. Only one value left to choose
Material
Polyamide 6.6 (PA66)
Selection done. Only one value left to choose
Colour
Black (BK)
Selection done. Only one value left to choose
Fixing hole Ø FH
4.0
mm
Selection done. Only one value left to choose
Length L
28.0
mm
Selection done. Only one value left to choose
Number of content units per order unit
1.000
Selection done. Only one value left to choose
Minimum order quantity
100.000
Selection done. Only one value left to choose
Height H
4.7
mm
Selection done. Only one value left to choose
Width (W)
28.0
mm
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Selection done. Only one value left to choose
Cable Tie Width max.
5.6
mm
Selection done. Only one value left to choose
Adhesive
Acrylate with base of acrylic foam
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose