??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-01559
HELP_VARIABLE
Identification
151-01559
Manufacturer Type Description
MB4APT
Short Description
Fixing Mount 28x 28, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
4.0
mm
Length L
28.0
mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
4.7
mm
Width (W)
28.0
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
5.6
mm
Adhesive
Acrylate with base of acrylic foam
Deeplink
Deeplink