??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 102-69065
HELP_VARIABLE
Description
Automatisch Bündeln bis 20 mm Durchmesser
Company
HellermannTyton
Identification
102-69065
Manufacturer Type Description
ATSBCSFT6.5-3MD
Short Description
Fixing clip black
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7
Bundle ∅ max.
18
Panel Thickness min.
2
Bundle ∅ min.
2.0
Length L
39.0
Panel Thickness max.
3
Number of content units per order unit
1
Minimum order quantity
500
Operating Temperature
-40 °C bis +105 °C
Deeplink
Deeplink