??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00012
HELP_VARIABLE
Description
T30ROC1A for tube diameter 4,0 - 10,0 mm
Company
HellermannTyton
Identification
156-00012
Manufacturer type description
T30ROC1A
Version
Bundle
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
31.0
Bundle ∅ min.
4.0
Length L
148
Number of content units per order unit
1.000
Minimum order quantity
500.000
Width (W)
3.6
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
135
Fixing Ø
4.0 - 10.0
Deeplink
Deeplink