??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00036
HELP_VARIABLE
Company
HellermannTyton
Description
T50ROC1A for tube diameter 4,0 - 10,0 mm - T50ROC1A for tube diameter 4,0 - 10,0 mm
Bill of material
HellermannTyton 156-00036
Identification
156-00036
Manufacturer type description
T50ROC1A
Version
Bundle
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
45.0
Bundle ∅ min.
4.0
Length L
202
Number of content units per order unit
1.000
Minimum order quantity
500.000
Width (W)
4.6
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
225
Fixing Ø
4.0 - 10.0
Deeplink
Deeplink