??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 156-00155
HELP_VARIABLE
Identification
156-00155
Manufacturer type description
T50SVC65
Version
Bundle
mm
Cable Tie, twistable
°
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
35.0
mm
Bundle ∅ min.
1.0
mm
Length L
155
mm
Number of content units per order unit
1.000
Minimum order quantity
5000.000
Width (W)
4.7
mm
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
222
N
Fixing Ø
6.5 - 8.0
mm
Deeplink
Deeplink