??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00134
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00134
Manufacturer type description
T50SVCOC10-14
Version
Bundle
Cable Tie, twistable
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
35.0
Bundle ∅ min.
2.0
Length L
155
Number of content units per order unit
1.000
Minimum order quantity
3000.000
Width (W)
4.7
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
222
Fixing Ø
10.0 - 14.0
Deeplink
Deeplink