??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00702
HELP_VARIABLE
Identification
151-00702
Manufacturer Type Description
CTC10SBS6
Short Description
Fixing Element for Corrugated Tubing
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Length L
35.3
mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
22.2
mm
Width (W)
11.0
mm
Operating Temperature
-40 °C to +105 °C
Nominal diameter
10.0
mm
Stud Ø
6.0
mm
Deeplink
Deeplink