Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 126-00032
Identification
126-00032
Selection done. Only one value left to choose
Manufacturer Type Description
T50SSFM
Selection done. Only one value left to choose
Version
  • Delivery status
  • Installation condition
Modifiable value. Click on the value to change it.
Installationstatus bundling diameter
  • 0.0
mm
Selection done. Only one value left to choose
Short Description
Fixing Tie 160x4,6 black
Selection done. Only one value left to choose
Length L
160
mm
Selection done. Only one value left to choose
Width (W)
4.6
mm
Selection done. Only one value left to choose
Height (H)
5.6
mm
Selection done. Only one value left to choose
Bundle ∅ max.
35.0
mm
Selection done. Only one value left to choose
Bundle ∅ min.
1.5
mm
Selection done. Only one value left to choose
Disc ∅
0
mm
Selection done. Only one value left to choose
Fixing hole Ø FH
6.0 - 6.6
mm
Selection done. Only one value left to choose
Panel thickness max.
3.0
mm
Selection done. Only one value left to choose
Panel thickness min.
0.7
mm
Selection done. Only one value left to choose
Minimum retaining strength
225
N
Selection done. Only one value left to choose
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Selection done. Only one value left to choose
Colour
Black (BK)
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Selection done. Only one value left to choose
Package Quantity
1.0
Selection done. Only one value left to choose
Minimum order quantity
10000.0
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose