User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 111-85781
Identification
111-85781
Selection done. Only one value left to choose
Manufacturer Type Description
YQR10050
Selection done. Only one value left to choose
Version
  • Delivery status
  • Installation condition
Modifiable value. Click on the value to change it.
Installationstatus bundling diameter
  • 0
mm
Selection done. Only one value left to choose
Short Description
Fixing Tie 165x4,6 brown
Selection done. Only one value left to choose
Length L
165
mm
Selection done. Only one value left to choose
Width (W)
4.6
mm
Selection done. Only one value left to choose
Bundle ∅ max.
34.0
mm
Selection done. Only one value left to choose
Bundle ∅ min.
1.5
mm
Selection done. Only one value left to choose
Disc ∅
0
mm
Selection done. Only one value left to choose
Fixing hole Ø FH
6.9 - 7.1
mm
Selection done. Only one value left to choose
Panel thickness max.
4.0
mm
Selection done. Only one value left to choose
Panel thickness min.
1.6
mm
Selection done. Only one value left to choose
Minimum retaining strength
225
N
Selection done. Only one value left to choose
Material
Polyamide 6.6 (PA66)
Selection done. Only one value left to choose
Colour
Brown (BN)
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Selection done. Only one value left to choose
Package Quantity
1.000
Selection done. Only one value left to choose
Minimum order quantity
3000.000
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose