??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 131-14120
HELP_VARIABLE
Identification
131-14120
Manufacturer Type Description
RI 120
Version
Bundle
mm
Short Description
Fixing Tie 120x9,0 black
Material
Polyamide 12 (PA12)
Colour
Black (BK)
Fixing hole Ø FH
6.9 - 7.1
mm
Bundle ∅ max.
28.0
mm
Panel thickness min.
0.80
mm
Bundle ∅ min.
12.0
mm
Length L
120
mm
Panel thickness max.
2.20
mm
Package Quantity
1.000
Minimum order quantity
1000.000
Width (W)
9.0
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
265
N
Thickness
1.5
mm
Deeplink
Deeplink