??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 113-12020
HELP_VARIABLE
Identification
113-12020
Manufacturer Type Description
T120MR
Version
Bundle
mm
Short Description
Fixing Tie 395x7,6 black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.5
mm
Bundle ∅ max.
102
mm
Bundle ∅ min.
5.0
mm
Length L
395
mm
Package Quantity
1.000
Minimum order quantity
100.000
Height (H)
7.9
mm
Width (W)
7.6
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
535
N
Thickness
1.8
mm
Fixing srew
Deeplink
Deeplink