??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 113-01819
HELP_VARIABLE
Identification
113-01819
Manufacturer Type Description
T18MR
Version
Bundle
mm
Short Description
Fixing Tie 110x2,5 nature
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.1
mm
Bundle ∅ max.
20.0
mm
Bundle ∅ min.
1.5
mm
Length L
110
mm
Package Quantity
1.000
Minimum order quantity
1000.000
Height (H)
4.2
mm
Width (W)
2.5
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
80
N
Thickness
1.0
mm
Deeplink
Deeplink