Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 113-05019
Identification
113-05019
Selection done. Only one value left to choose
Manufacturer Type Description
T50MR
Selection done. Only one value left to choose
Version
  • Delivery status
  • Installation condition
Modifiable value. Click on the value to change it.
Bundle
  • 0
mm
Selection done. Only one value left to choose
Short Description
Fixing Tie 215x4,7 nature
Selection done. Only one value left to choose
Material
Polyamide 6.6 (PA66)
Selection done. Only one value left to choose
Colour
Nature (NA)
Selection done. Only one value left to choose
Fixing hole Ø FH
5.4
mm
Selection done. Only one value left to choose
Bundle ∅ max.
45.0
mm
Selection done. Only one value left to choose
Bundle ∅ min.
1.5
mm
Selection done. Only one value left to choose
Length L
215
mm
Selection done. Only one value left to choose
Package Quantity
1.0
Selection done. Only one value left to choose
Minimum order quantity
100.0
Selection done. Only one value left to choose
Height (H)
5.7
mm
Selection done. Only one value left to choose
Width (W)
4.7
mm
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Selection done. Only one value left to choose
Minimum retaining strength
225
N
Selection done. Only one value left to choose
Thickness
1.2
mm
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose