OK
User Profile Desktop
Embedded Generation
Accept licence agreement
CAD by email
2D
3D
3D Studio MAX (3D)
Allplan 2008 (2D)
Allplan 2008 (3D)
ASCON C3D (3D)
AutoCAD >=V14 (3D)
Aveva PDMS / Marine (3D)
BeckerCAD (3D)
BMP (2D View) (2D)
BMP (3D View) (2D)
Caddy++ SAT-V4.2 (3D)
Catia (Macro)>=V5 (3D)
Catia >=V5 (3D)
Catia IUA V4 (2D)
Catia IUA V4 (3D)
CoCreate Modeling >=2007 (3D)
COLLADA (3D)
Creo Elements/Direct Modeling >=17.0 (3D)
Creo Elements/Pro 5.0 (3D)
Creo Parametric 1.0 (3D)
Creo Parametric 2.0 (3D)
Creo Parametric 3 (3D)
Creo Parametric 4 (3D)
DWF ASCII 5.5 (2D)
DWF Binary 5.5 (2D)
DWF Compressed 5.5 (2D)
DWF DWF V6, ASCII (2D)
DWF V6, UNCOMPRESSED BINARY (2D)
DWG AUTOCAD VERSION 2004 - 2006 (2D)
DWG AUTOCAD VERSION 2004 - 2006 (3D)
DWG AUTOCAD VERSION 2007 - 2009 (2D)
DWG AUTOCAD VERSION 2007 - 2009 (3D)
DWG AUTOCAD VERSION 2010 - 2012 (2D)
DWG AUTOCAD VERSION 2010 - 2012 (3D)
DWG AUTOCAD VERSION 2013 (2D)
DWG AUTOCAD VERSION 2013 (3D)
DXF AUTOCAD VERSION 2004 - 2006 (2D)
DXF AUTOCAD VERSION 2004 - 2006 (3D)
DXF AUTOCAD VERSION 2007 - 2009 (2D)
DXF AUTOCAD VERSION 2007 - 2009 (3D)
DXF AUTOCAD VERSION 2010 - 2012 (2D)
DXF AUTOCAD VERSION 2010 - 2012 (3D)
DXF AUTOCAD VERSION 2013 (2D)
DXF AUTOCAD VERSION 2013 (3D)
HP ME 10 >=V9 (2D)
HPGL V2 (2D)
IFC2x mesh (3D)
IGES (3D)
Inventor 2011 (3D)
Inventor 2012 (3D)
Inventor 2013 (3D)
Inventor 2014 (3D)
Inventor 2015 (3D)
Inventor 2016 (3D)
Inventor 2017 (3D)
Inventor 2018 (3D)
JPEG (2D View) (2D)
JPEG (3D View) (2D)
JT (3D)
KOMPAS (3D)
Mechanical Desktop >=V5 (3D)
Medusa >=2000i (2D)
MegaCAD SAT-V2.0 (3D)
Metafile 2D (PS2) V2 (2D)
Metafile 2D V1 (2D)
Metafile 3D (PS3) V2 (3D)
MI >=V8 (2D)
Microstation (3D) (3D)
Microstation (DGN) >=V8 (2D)
NX 10 (3D)
NX 11 (3D)
NX 12 (3D)
NX 7 (3D)
NX 7.5 (3D)
NX 8 (3D)
NX 8.5 (3D)
NX 9 (3D)
OBJ (WaveFront) (3D)
One Space Modeling >=2007 (3D)
Parasolid Binary V15 (3D)
Parasolid Text V15 (3D)
PARTjava (3D)
PDF 3D 7.01 (3D)
PDF Datasheet (2D)
PRO-Desktop (3D)
Pro/ENGINEER Wildfire 5.0 (3D)
SAT 7.0 (3D)
Solid Edge ST10 (3D)
Solid Edge ST2 (3D)
Solid Edge ST3 (3D)
Solid Edge ST4 (3D)
Solid Edge ST5 (3D)
Solid Edge ST6 (3D)
Solid Edge ST7 (3D)
Solid Edge ST8 (3D)
Solid Edge ST9 (3D)
SolidWorks (Macro) >=2001+ (3D)
SolidWorks >=2006 (3D)
STEP AP203 (3D)
STEP AP214 (3D)
STL (3D)
SVG (2D)
TIFF (2D View) (2D)
Tribon M3 (3D)
Trimble Sketchup (3D)
VisiCad (3D)
VRML >=V1.0 (3D)
VX (Varimetrix) >=V5.0 (2D)
VX (Varimetrix) >=V5.0 (3D)
Please select a CAD format
Not more than 1 formats selectable
Send Email
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
Supplier Catalog Browsing
QA Seal Information
Catalog:
HellermannTyton
Created at:
28.10.2013
Special features of the catalog:
-
Central management with the CADENAS quality tool PARTproject QA
-
Electronic test run was passed (CAD compatibility assured)
-
Only clear nomenclature -> ERP-compatibility assured
Replacement part selection
Expired part
This part expired on Jul 31, 2016 and cannot be used furthermore.
Replacement part(s)
This part has been replaced by:
HellermannTyton
T50SOSSBS5E-2 for cable routing next to the stud
T50SOSSBS5E-2 for cable routing next to the stud
HellermannTyton
18.01.2018
Preview
Generating CAD models
Available CAD models
No CAD models available
Additional files
The following files are available for the current project.
Generate CAD model
Cancel
(hellermann_tyton/11/349/421/t50sossbs5e_fuer_leitungsfuehrung_neben_dem_bolzen.prj)({NB=155-12300 (1-0)},{NO_CU_PER_OU=1.000},{QUANTITY_MIN=500.000},{PRICE_QUANT36=100.000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=13.190},{TAX_N=0.190},{IDNR=155-12300},{MANUFACTURE19=T50SOSSBS5E},{DESCRIPTION14=Befestigungsbinder 160x4,6 schwarz},{LAENGEL=160.0},{BREITEW=4.7},{BREITEW2=12.0},{HOEHEH=1.35},{HOEHEH2=15},{BUENDELMAX=35.0},{BUENDELMIN=1.0},{SCHWEISSBOL66=5.0},{MINDESTHALT60=225},{MATERIAL=Polyamid 6.6 hitzestabilisiert (PA66HS)},{FARBE=Schwarz (BK)},{BETRIEBSTEM46=-40 °C bis +105 °C, kurzfristig bis +145 °C (500 h)},{URL1=Deeplink},{PPATH=},{TIE=},{FUSSTEIL=},{PWID=176},{VERSION=1},{B1=0})
HellermannTyton 155-12300
HELP_VARIABLE
Identification
155-12300
Selection done. Only one value left to choose
Manufacturer Type Description
T50SOSSBS5E
Selection done. Only one value left to choose
Version
Delivery status
Installation condition
Delivery status
Installation condition
Modifiable value. Click on the value to change it.
Installationstatus bundling diameter
0
0
mm
mm
Selection done. Only one value left to choose
Short Description
Fixing Tie 160x4,6 black
Selection done. Only one value left to choose
Length L
160.0
mm
mm
Selection done. Only one value left to choose
Width (W)
4.7
mm
mm
Selection done. Only one value left to choose
Width (W2)
12.0
mm
mm
Selection done. Only one value left to choose
Height (H)
1.35
mm
mm
Selection done. Only one value left to choose
Height (H2)
15
mm
mm
Selection done. Only one value left to choose
Bundle ∅ max.
35.0
mm
mm
Selection done. Only one value left to choose
Bundle ∅ min.
1.0
mm
mm
Selection done. Only one value left to choose
Stud Ø
5.0
mm
mm
Selection done. Only one value left to choose
Minimum retaining strength
225
N
N
Selection done. Only one value left to choose
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Selection done. Only one value left to choose
Colour
Black (BK)
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Selection done. Only one value left to choose
Package Quantity
1.000
Selection done. Only one value left to choose
Minimum order quantity
500.000
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose