??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 157-00400
HELP_VARIABLE
Identification
157-00400
Manufacturer Type Description
WSS250
Version
Installationstatus bundling diameter
mm
Short Description
Fixing Tie, black 246,4x12,7
Length L
236.0
mm
Width (W)
12.7
mm
Bundle ∅ max.
57.0
mm
Bundle ∅ min.
10.0
mm
Stud Ø
6.35
mm
Minimum retaining strength
0
N
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +110 °C
Package Quantity
1.000
Minimum order quantity
1200.000
Deeplink
Deeplink