Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 156-00049
Identification
156-00049
Selection done. Only one value left to choose
Manufacturer Type Description
CBT30MR
Selection done. Only one value left to choose
Version
  • Delivery status
  • Installation condition
Modifiable value. Click on the value to change it.
Bundle
  • 0
mm
Selection done. Only one value left to choose
Twistable
°
Modifiable value. Click on the value to change it.
Short Description
Fixing Tie, black
Selection done. Only one value left to choose
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyacetal (POM)
Selection done. Only one value left to choose
Colour
Black (BK)
Selection done. Only one value left to choose
Bundle ∅ max.
32.0
mm
Selection done. Only one value left to choose
Panel thickness min.
1.0
mm
Selection done. Only one value left to choose
Bundle ∅ min.
1.5
mm
Selection done. Only one value left to choose
Length L
160
mm
Selection done. Only one value left to choose
Panel thickness max.
2.5
mm
Selection done. Only one value left to choose
Package Quantity
1.0
Selection done. Only one value left to choose
Minimum order quantity
5000.0
Selection done. Only one value left to choose
Height (H)
1.2
mm
Selection done. Only one value left to choose
Width (W)
3.5
mm
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +90 °C, (+110 °C, 500 h)
Selection done. Only one value left to choose
Width (W2)
19.0
mm
Selection done. Only one value left to choose
Minimum retaining strength
135
N
Selection done. Only one value left to choose
Length (L2)
13.5
mm
Selection done. Only one value left to choose
Height (H2)
20.2
mm
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose