??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 150-10141
HELP_VARIABLE
Identification
150-10141
Manufacturer Type Description
T50RSB5
Version
Installationstatus bundling diameter
mm
Short Description
Fixing Tie 200x4,6 black
Length L
200
mm
Length (L2)
20.0
mm
Width (W)
4.6
mm
Width (W2)
21.8
mm
Height (H)
1.2
mm
Height (H2)
10
mm
Bundle ∅ max.
45.0
mm
Bundle ∅ min.
1.5
mm
Stud Ø
5.0
mm
Minimum retaining strength
225
N
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyacetal (POM)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C
Package Quantity
1.000
Minimum order quantity
2400.000
Deeplink
Deeplink