??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 156-00276
HELP_VARIABLE
Identification
156-00276
Manufacturer Type Description
T50RCOUPLER
Version
Bundle
mm
Selectable position
°
Short Description
Fixing Tie, black
Material
Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS);Polyamid 6.6 schlagzäh modifiziert scan black (PA66HIR(S))
Colour
Black (BK)
Bundle ∅ max.
47.0
mm
Bundle ∅ min.
2.0
mm
Length L
202
mm
Package Quantity
1.000
Minimum order quantity
1000.000
Width (W)
4.6
mm
Flammabiltiy
UL94 HB
Operating Temperature
-40 °C to +105 °C
Application Tools
MK3;MK3PNSP2;MK7;MK7P
Minimum retaining strength
225
N
Cable Tie Width max.
4.7
mm
Material foot part
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Material cable tie
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Deeplink
Deeplink