??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 156-00407
HELP_VARIABLE
Identification
156-00407
Manufacturer Type Description
T120RHDM6
Version
Bundle
mm
Short Description
Fixing Tie, grey
Material
Polyamide 4.6 (PA46)
Colour
Grey (GY)
Bundle ∅ max.
105
mm
Bundle ∅ min.
5.0
mm
Length L
390.0
mm
Package Quantity
1.000
Minimum order quantity
600.000
Height (H)
16.0
mm
Width (W)
7.6
mm
Operating Temperature
-40 °C to +150 °C (5000 h), +195 °C (500 h)
Width (W2)
20.0
mm
Minimum retaining strength
535
N
Length (L2)
37.5
mm
Fixing srew
M6
Deeplink
Deeplink