Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00498
Identification
151-00498
Selection done. Only one value left to choose
Short Description
Paste Adhesive Mount
Selection done. Only one value left to choose
Manufacturer Type Description
PMB5
Selection done. Only one value left to choose
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Selection done. Only one value left to choose
Colour
Black (BK)
Selection done. Only one value left to choose
Length L
36.0
mm
Selection done. Only one value left to choose
Number of content units per order unit
1.0
Selection done. Only one value left to choose
Minimum order quantity
100.0
Selection done. Only one value left to choose
Height H
10.7
mm
Selection done. Only one value left to choose
Width (W)
36.0
mm
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Selection done. Only one value left to choose
Cable Tie Width max.
4.8
mm
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose