??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-21819
HELP_VARIABLE
Identification
151-21819
Short Description
Fixing Mount, natural
Manufacturer Type Description
TY8G1
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.2
mm
Length L
32.0
mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
5.45
mm
Width (W)
25.0
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
8.0
mm
Deeplink
Deeplink