??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-11100
HELP_VARIABLE
Identification
166-11100
Short Description
Non-metallic conduit, standard-weight, black, 50 metre
Manufacturer type description
HG-SW10
Material
Polyamide 6 (PA6)
Color
Black (BK)
Length
50
mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
10
mm
Diameter D
6.3
mm
External diameter D
10.0
mm
Reel Length
50
m
Minimum retaining strength
120
N
Chemical properties
Highly resistant to solvents and oils, low smoke density, low toxicity, halogen, sulfur and phosphorus.
Operating temperature (moving)
-20 °C to +100 °C
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
6.3
mm
Bending Radius BR
15
mm
Weight
19
g/m
Deeplink
Deeplink(de)