??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-21200
HELP_VARIABLE
Identification
166-21200
Short Description
Non-metallic fitting, black
Manufacturer type description
HG16-SFL
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Material short description
PA66
Fixing hole Ø FH
5.2
mm
Length
41
mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16
mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5
mm
External diameter max.
29
mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
30
mm
Height
45
mm
Length
41
mm
External diameter max.
29
mm
Minimum bore size
14.5
mm
Height
36
mm
Width
0
mm
Fixing hole Ø FH
5.2
mm