User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-24201
Identification
166-24201
Selection done. Only one value left to choose
Short Description
45° Non-metallic fitting, black
Selection done. Only one value left to choose
Manufacturer type description
HGL21-45FL
Selection done. Only one value left to choose
Material
Polyamide, thermoplastic Elastomer (TPE)
Selection done. Only one value left to choose
Color
Black (BK)
Selection done. Only one value left to choose
Fixing hole Ø FH
5.2
mm
Selection done. Only one value left to choose
Length
63
mm
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
10.000
Selection done. Only one value left to choose
Nominal diameter
21
mm
Selection done. Only one value left to choose
Nominal diameter, imperial
Others
Selection done. Only one value left to choose
Operating temperature
-50 °C to +135 °C
Selection done. Only one value left to choose
Internal diameter min.
14
mm
Selection done. Only one value left to choose
External diameter max.
34
mm
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose
AUSFUEHRUNG
A
Selection done. Only one value left to choose
Width
30
mm
Selection done. Only one value left to choose
Height
45
mm
Selection done. Only one value left to choose
Length
63
mm
Selection done. Only one value left to choose
External diameter max.
34
mm
Selection done. Only one value left to choose
Minimum bore size
14.0
mm
Selection done. Only one value left to choose
Height
36
mm
Selection done. Only one value left to choose
Width
0
mm
Selection done. Only one value left to choose
Fixing hole Ø FH
5.2
mm
Selection done. Only one value left to choose