??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-23000
HELP_VARIABLE
Identification
166-23000
Short Description
90° Kunststoffverschraubung mit drehende Flaschenverschraubung schwarz
Manufacturer type description
HGL16-90FL
Material
Polyamid 6.6 (PA66);Thermoplastisches Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
5.2
mm
Length
51
mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16
mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14
mm
External diameter max.
29
mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
30
mm
Height
45
mm
Width
51
mm
External diameter max.
29
mm
Minimum bore size
14.0
mm
Height
36.000
mm
Width
0
mm
Fixing hole Ø FH
5.2
mm