??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-23200
HELP_VARIABLE
Identification
166-23200
Short Description
90° Non-metallic fitting with swivel internal thread, black
Manufacturer type description
HGL13-90F-M16
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
61
mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
13
mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5
mm
External diameter max.
24
mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
14
mm
Length
61
mm
External diameter max.
24
mm
Minimum bore size
10.5
mm
SW thread
20
mm