User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-23301
Identification
166-23301
Selection done. Only one value left to choose
Short Description
90° Non-metallic fitting with strain relief, internal thread, black
Selection done. Only one value left to choose
Manufacturer type description
HG13-90CG-M16
Selection done. Only one value left to choose
Material
Polyamide, nickel-plated brass
Selection done. Only one value left to choose
Color
Black (BK)
Selection done. Only one value left to choose
Length
81
mm
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
10.000
Selection done. Only one value left to choose
Height (H)
24
mm
Selection done. Only one value left to choose
Nominal diameter
13
mm
Selection done. Only one value left to choose
Nominal diameter, imperial
Others
Selection done. Only one value left to choose
Operating temperature
-50 °C to +135 °C
Selection done. Only one value left to choose
External diameter max.
24
mm
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose
Thread
M16x1.5
Selection done. Only one value left to choose
Thread length
12
mm
Selection done. Only one value left to choose
Length
69
mm
Selection done. Only one value left to choose
External diameter max.
24
mm
Selection done. Only one value left to choose
Cable diameter
4.5-10.0
mm
Selection done. Only one value left to choose
SW thread
20
mm
Selection done. Only one value left to choose
A/F Cable gland section
20
mm
Selection done. Only one value left to choose