??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-24503
HELP_VARIABLE
Identification
166-24503
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL16-45CG-M20
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
95
mm
Weight
7
kg
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29
mm
Nominal diameter
16
mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
29
mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12
mm
Length
83
mm
External diameter max.
29
mm
Cable diameter
7.0-13.0
mm
SW thread
24
mm
A/F Cable gland section
24
mm