User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-25901
HELP_VARIABLE
Identification
166-25901
Selection done. Only one value left to choose
Short Description
Non-metallic fitting, Y-connector, black
Selection done. Only one value left to choose
Manufacturer type description
HGL16-Y13
Selection done. Only one value left to choose
Material
Polyamid 6.6 (PA66);Thermoplastisches Elastomer (TPE)
Selection done. Only one value left to choose
Color
Black (BK)
Selection done. Only one value left to choose
Fixing hole Ø FH
4.0
mm
Selection done. Only one value left to choose
Weight
3.3
kg
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
5.000
Selection done. Only one value left to choose
Height (H)
77
mm
Selection done. Only one value left to choose
Width (W)
49
mm
Selection done. Only one value left to choose
Nominal diameter
16
mm
Selection done. Only one value left to choose
Thickness
29
mm
Selection done. Only one value left to choose
Operating temperature
-50 °C to +135 °C
Selection done. Only one value left to choose
Nominal diameter of entrance
16
mm
Selection done. Only one value left to choose
Nominal diameter of exit
13
mm
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose
Width
49
mm
Selection done. Only one value left to choose
Height
77
mm
Selection done. Only one value left to choose
Width
24
mm
Selection done. Only one value left to choose
Fixing hole Ø FH
4.0
mm
Selection done. Only one value left to choose
Height
33
mm
Selection done. Only one value left to choose
Thickness
29
mm
Selection done. Only one value left to choose