??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-30700
HELP_VARIABLE
Identification
166-30700
Short Description
Metallic conduit with black PVC coating 50 metre
Manufacturer type description
PCS10
Material
Galvanisierter Stahl (GS);Polyvinylchlorid (PVC)
Color
Black (BK)
Length
50
mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
10
mm
Diameter D
6.8
mm
External diameter D
10.1
mm
Reel Length
50
m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
6.8
mm
Bending Radius BR
25
mm
Weight
140
g/m
Deeplink
Deeplink(de)