User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-31900
HELP_VARIABLE
Identification
166-31900
Selection done. Only one value left to choose
Short Description
Metallic conduit with black plastic coating 50 metre
Selection done. Only one value left to choose
Manufacturer type description
LTS10
Selection done. Only one value left to choose
Material
galvanized steel
Selection done. Only one value left to choose
Color
Black (BK)
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
50.000
Selection done. Only one value left to choose
Nominal diameter
10
mm
Selection done. Only one value left to choose
Diameter D
7.0
mm
Selection done. Only one value left to choose
External diameter D
11.8
mm
Selection done. Only one value left to choose
Reel Length
50
m
Selection done. Only one value left to choose
Nominal diameter, imperial
1/4 ″
Selection done. Only one value left to choose
Operating temperature
-20 °C to +105 °C
Selection done. Only one value left to choose
Internal diameter D
7.0
mm
Selection done. Only one value left to choose
Bending Radius BR
35
mm
Selection done. Only one value left to choose
Weight
185
g/m
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose