??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-32001
HELP_VARIABLE
Identification
166-32001
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTSH12
Material
galvanized steel, thermoplastic rubbers
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
12
mm
Diameter D
10.0
mm
External diameter D
14.2
mm
Reel Length
25
m
Nominal diameter, imperial
5/16 ″
Operating temperature
-60 °C to +150 °C
Internal diameter D
10.0
mm
Bending Radius BR
40
mm
Weight
203
g/m
Deeplink
Deeplink(de)