User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-32500
HELP_VARIABLE
Identification
166-32500
Selection done. Only one value left to choose
Short Description
Metallic compression fitting, fixed thread
Selection done. Only one value left to choose
Manufacturer type description
LTS16-45FMC-M20
Selection done. Only one value left to choose
Material
nickel-plated brass
Selection done. Only one value left to choose
Color
Metal (ML)
Selection done. Only one value left to choose
Length
44.8
mm
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
10.000
Selection done. Only one value left to choose
Height (H)
24.0
mm
Selection done. Only one value left to choose
Nominal diameter
16
mm
Selection done. Only one value left to choose
Nominal diameter, imperial
3/8 ″
Selection done. Only one value left to choose
Operating temperature
-40 °C to +135 °C
Selection done. Only one value left to choose
Internal diameter min.
10.7
mm
Selection done. Only one value left to choose
SW main body
24
mm
Selection done. Only one value left to choose
SW main body
26
mm
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose
Thread
M20x1.5
Selection done. Only one value left to choose
Thread length
13.0
mm
Selection done. Only one value left to choose
Height
31.8
mm
Selection done. Only one value left to choose
SW main body
26
mm
Selection done. Only one value left to choose
Minimum bore size
10.7
mm
Selection done. Only one value left to choose
SW main body
24
mm
Selection done. Only one value left to choose