??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-32400
HELP_VARIABLE
Identification
166-32400
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS12-90FMC-M16
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
20.0
mm
Nominal diameter
12
mm
Nominal diameter, imperial
5/16 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
8.6
mm
SW main body
20
mm
SW main body
22
mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10.0
mm
Height
17.5
mm
SW main body
22
mm
Minimum bore size
8.6
mm
SW main body
20
mm