??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-36201
HELP_VARIABLE
Identification
166-36201
Short Description
PCS-SCG Straight Cable Gland Fitting
Manufacturer type description
LTS16-SCG-M16
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Metal (ML)
Length
55
mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16
mm
Nominal diameter, imperial
3/8 ″
Operating temperature
-40 °C to +135 °C
SW main body
22
mm
SW main body
26
mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12.0
mm
Length
43.0
mm
SW main body
26
mm
Minimum bore size
10.0
mm
SW thread
20
mm
SW main body
22
mm