User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-30321
HELP_VARIABLE
Identification
166-30321
Selection done. Only one value left to choose
Short Description
Metallic fitting, fixed thread
Selection done. Only one value left to choose
Manufacturer type description
SSC10-FM-M12
Selection done. Only one value left to choose
Material
Stainless Steel
Selection done. Only one value left to choose
Color
Metal (ML)
Selection done. Only one value left to choose
Length
21.0
mm
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
1.000
Selection done. Only one value left to choose
Height (H)
14
mm
Selection done. Only one value left to choose
Nominal diameter
10
mm
Selection done. Only one value left to choose
Nominal diameter, imperial
Others
Selection done. Only one value left to choose
Operating temperature
-100 °C to +600 °C
Selection done. Only one value left to choose
Internal diameter min.
5.6
mm
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose
Thread
M12x1.5
Selection done. Only one value left to choose
Thread length
8.0
mm
Selection done. Only one value left to choose
Minimum bore size
5.6
mm
Selection done. Only one value left to choose
Length
21.0
mm
Selection done. Only one value left to choose
SW main body
14.0
mm
Selection done. Only one value left to choose