User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-33600
HELP_VARIABLE
Identification
166-33600
Selection done. Only one value left to choose
Short Description
Metallic conduit with metallic overbraid
Selection done. Only one value left to choose
Manufacturer type description
PCSB12
Selection done. Only one value left to choose
Material
galvanized steel, Polyvinylchloride
Selection done. Only one value left to choose
Color
Metal (ML)
Selection done. Only one value left to choose
Length
25
mm
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
25.000
Selection done. Only one value left to choose
Nominal diameter
12
mm
Selection done. Only one value left to choose
Diameter D
10.2
mm
Selection done. Only one value left to choose
External diameter D
15.2
mm
Selection done. Only one value left to choose
Reel Length
25
m
Selection done. Only one value left to choose
Nominal diameter, imperial
Others
Selection done. Only one value left to choose
Operating temperature
-15 °C to +70 °C
Selection done. Only one value left to choose
Internal diameter D
10.2
mm
Selection done. Only one value left to choose
Bending Radius BR
30
mm
Selection done. Only one value left to choose
Weight
252
g/m
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose