User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 166-34600
HELP_VARIABLE
Identification
166-34600
Selection done. Only one value left to choose
Short Description
Metallic fitting, fixed thread
Selection done. Only one value left to choose
Manufacturer type description
SCSB12-FM-M16
Selection done. Only one value left to choose
Material
Nickel plated brass (NPB)
Selection done. Only one value left to choose
Color
Metal (ML)
Selection done. Only one value left to choose
Length
28.0
mm
Selection done. Only one value left to choose
Package quantity
1.000
Selection done. Only one value left to choose
Minimum Order Quantity
10.000
Selection done. Only one value left to choose
Nominal diameter
12
mm
Selection done. Only one value left to choose
Nominal diameter, imperial
Others
Selection done. Only one value left to choose
Operating temperature
-100 °C to +300 °C
Selection done. Only one value left to choose
Deeplink
Deeplink(de)
Selection done. Only one value left to choose
Thread
M16
Selection done. Only one value left to choose
Thread length
10
mm
Selection done. Only one value left to choose
Minimum bore size
8.5
mm
Selection done. Only one value left to choose
Length
28.0
mm
Selection done. Only one value left to choose
SW main body
17
mm
Selection done. Only one value left to choose
SW main body
17
mm
Selection done. Only one value left to choose