User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 156-00318
Identification
156-00318
Selection done. Only one value left to choose
Manufacturer type description
T50SVC4S
Selection done. Only one value left to choose
Version
  • Delivery status
  • Installation condition
Modifiable value. Click on the value to change it.
Bundle
  • 0
mm
Selection done. Only one value left to choose
Cable Tie, twistable
  • 0
  • 90
  • 180
  • 270
°
Modifiable value. Click on the value to change it.
Short description
Fixing Tie, black/natural
Selection done. Only one value left to choose
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polypropylen (PP)
Selection done. Only one value left to choose
Colour
Schwarz (BK);Natur (NA)
Selection done. Only one value left to choose
Bundle ∅ max.
35.0
mm
Selection done. Only one value left to choose
Bundle ∅ min.
2.0
mm
Selection done. Only one value left to choose
Length L
155
mm
Selection done. Only one value left to choose
Number of content units per order unit
1.000
Selection done. Only one value left to choose
Minimum order quantity
5000.000
Selection done. Only one value left to choose
Width (W)
4.7
mm
Selection done. Only one value left to choose
Operating temperature
-40 °C bis +105 °C; -40°C bis +115 °C
Selection done. Only one value left to choose
Minimum retaining strength
222
N
Selection done. Only one value left to choose
Fixing Ø
3.8 - 4.2
mm
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose