??
预览 - 三维
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
下载CAD模型
CAD模型选择
HellermannTyton 185-42575
HELP_VARIABLE
Company
HellermannTyton
Description
HTWD-PN, HTWD-PW
Bill of material
HellermannTyton 185-42575
Identification
185-42575
Manufacturer type description
HTWD-PD-25X75
Version
Cover
Short Description
Wiring Ducts, PVC
Material
Polyvinylchloride (PVC)
Color
Grey (RAL 7035)
Operating temperature
-5 °C to +60 °C
Width (W)
25 mm
Width (W2)
4 mm
Breite W3
6 mm
Height H
75 mm
Length L
2000 mm
Number of content units per order unit
1
Minimum order quantity
32 m
Deeplink
Deeplink