??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11800
HELP_VARIABLE
Company
HellermannTyton
Description
HG-DC Double Conduit PA6
Bill of material
HellermannTyton 166-11800
Identification
166-11800
Short Description
Non-metallic conduit, double-slit, black, 50 metre
Manufacturer type description
HG-DC11
Material
Polyamide 6 (PA6)
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Flammabiltiy
UL94HB
Nominal diameter
11 mm
Diameter D
5.7 mm
External diameter D
11.5 mm
Reel Length
50 m
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
5.7 mm
Bending Radius BR
70 mm
Weight
37 g/m
Deeplink
Deeplink(de)