??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11807
HELP_VARIABLE
Company
HellermannTyton
Description
HG-DC Double Conduit PA6
Bill of material
HellermannTyton 166-11807
Identification
166-11807
Short Description
Non-metallic conduit, double-slit, black, 25 metre
Manufacturer type description
HG-DC54
Material
Polyamide 6 (PA6)
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Flammabiltiy
UL94HB
Nominal diameter
54 mm
Diameter D
44.0 mm
External diameter D
53.3 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
44.0 mm
Bending Radius BR
240 mm
Weight
400 g/m
Deeplink
Deeplink(de)